(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket Wrenches - Flex-Head Reversible Ratchet, 3774N

Square Socket Wrenches - Flex-Head Reversible Ratchet, 3774N
  • Volume Discount

[Features]
· This is a ratchet handle that can be angled for locations where the handle cannot be rotated due to obstacles, etc.

Part Number

Configured Part Number is shown.

3774N

Part Number
3774N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Total Length (L Size)(mm) 265 The Number of Teeth(sheet) 24 Trusco Code 395-7101
Features This is a ratchet handle that can be angled for locations where the handle cannot be rotated due to obstacles, etc. Mass(g) 378

Please check the type/dimensions/specifications of the part 3774N in the Square Socket Wrenches - Flex-Head Reversible Ratchet, 3774N series.

Additional Products in this Category

Tech Support