(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar (Insertion Angle: 19.0 mm) (6760-75)

Part Number

Configured Part Number is shown.

6760-75

 
Part Number
6760-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

75330-6283335

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Joint type Width across flat dimension 19 Features Securely transmits torque.

Please check the type/dimensions/specifications of the part 6760-75 in the Extension Bar (Insertion Angle: 19.0 mm) series.

Products like this...

Part Number
6760-100
6760-150
6760-200
6760-300
6760-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

100330-6232434
1 Piece(s)Available

8 Days or more

150330-6241624
1 Piece(s)Available

11 Days or more

200330-6259815
1 Piece(s)Available

8 Days or more

300330-62671203
1 Piece(s)Available

8 Days or more

400330-62751585

Additional Products in this Category

Tech Support