(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket Wrenches - Deep 12-Point, 3305M

Socket Wrenches - Deep 12-Point, 3305M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Square Drive 9.5mm
  • Square Drive 12.7mm
  • Volume Discount

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (double hex).

Part Number

Configured Part Number is shown.

Part Number
3305M-12
3305M-14
4305M-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Width across flat dimension Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.51255330-150852
1 Piece(s)Available

11 Days or more

9.51455330-152460
1 Piece(s)Available

11 Days or more

12.73677330-3209484

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Socket Shape 12 Sq.
Features Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (double hex).

Additional Products in this Category

Tech Support