(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set (6 Sided Type / 12.7 mm Insertion Angle)

Socket Wrench Set (6 Sided Type / 12.7 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • VJS4100
  • VJS4101
  • VJS4131
  • VJS4151
  • Volume Discount

[Features]
· The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt.
· Made from chrome vanadium steel.
[Applications]
· For tightening hex bolts and nuts

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VJS4101
VJS4151
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Handle Set Contents (Items) Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

8 ~ 24Ratchet Handle (LVR4250), T Type Slide Handle (VT0425), Extension Bar (VE0415)13376-72302500
1 Piece(s)Available

8 Days or more

10 ~ 32Ratchet Handle (LVR4250), Spinner Handle (VH0438), Extension Bar (VE0415), T Type Slide Handle (VT0425), Crossbar (VB0425)20376-72564800

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape 6 Sq. Features The hexagonal shape fits the hexagonal bolt perfectly without damaging the nut or bolt. Material is chrome vanadium steel.

Additional Products in this Category

Tech Support