(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch Set (Octagon Cylinder) 750

Parallel Pin Punch Set (Octagon Cylinder) 750

Click this image to zoom it.

Move the mouse over the image to zoom

  • Parallel Pin Punch Set (Octagon Cylinder) 750
  • Parallel Pin Punch Set (Octagon Cylinder) 750
  • Volume Discount

Octagonal-bodied parallel pin punch set using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· Holder included.
· 750B has environmentally friendly packageless specifications. Package included with 750BCN.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.

Part Number

Configured Part Number is shown.

Part Number
750B
750BCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Package Mass
(g)
1 Piece(s)Available

8 Days or more

NA531
1 Piece(s)Available

11 Days or more

Available496

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Tip hardness HRC58°
Striking part hardness HRC45°~48° Set Content 750-2, 3, 4, 5, 6, 7 with holder Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

Additional Products in this Category

Tech Support