(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch (Octagon Cylinder) 750

Parallel Pin Punch (Octagon Cylinder) 750
  • Volume Discount

[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.

PDF

Part Number

Configured Part Number is shown.

Part Number
750-2
750-2.5
750-3
750-4
750-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Tip diameter
(mm)
Shaft length
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

115φ822530
1 Piece(s)Available

12 Days or more

120φ82.52532
1 Piece(s)Available

8 Days or more

125φ833033
1 Piece(s)Available

8 Days or more

150φ1044062
1 Piece(s)Available

8 Days or more

165φ1055070
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Tip diameter
(mm)
Shaft length
(mm)
Mass
(g)

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Tip hardness HRC58°
Striking part hardness HRC45°~48°

Additional Products in this Category

Tech Support