(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench (Rainbow)

Hex Wrench (Rainbow)
  • Volume Discount

PB rainbow wrenches use different colors so as to allow for easy differentiation between different usage dimensions. Further, it has rust resistance due to a special powder coating. Boasts an extremely high finishing dimensional accuracy of 1/100 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
210-1.5RB
210-2RB
210-2.5RB
210-3RB
210-4RB
210-5RB
210-6RB
210-8RB
210-10RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Compatible Cap Screw Compatible Setscrew
1 Piece(s)Available

8 Days or more

1.55014M1.6-2M3
1 Piece(s)Available

8 Days or more

25616M2.5M4
1 Piece(s)Available

8 Days or more

2.56318M3M5
1 Piece(s)Available

8 Days or more

37120M4M6
1 Piece(s)Available

8 Days or more

48022M5M8
1 Piece(s)Available

8 Days or more

59025M6M10
1 Piece(s)Available

8 Days or more

610028M8M12-14
1 Piece(s)Available

8 Days or more

811232M10M16
1 Piece(s)Available

8 Days or more

1012536M12M18-20

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Single Item
Features The handle length of this Allen wrench complies with the Swiss VSM Standard, making it more user-friendly than regular ones. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied.

Additional Products in this Category

Tech Support