(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Wrench with Ball Set (Inch)

Long Hex Wrench with Ball Set (Inch)
  • Volume Discount

Allen wrenches of sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
· Hex bar wrenches: Chrome plated specification and powder coating types are available.
· Select with or without ball point for long and short products alike.
[Applications]
· Helps pick up the right tools. For keeping the work site tidy.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212ZLH
212ZLH-12
212ZLH-12CN
212ZLHCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Package Set Content
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32NA212ZL-3/32・1/8・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64NA212ZL-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64Available212ZL-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32Available212ZL-3/32・1/8・5/32・3/16・7/32・1/4・5/16

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Set Product
Note * Final tightening cannot be performed with the ball point part. Features Has an extremely high finished dimension accuracy of 1/100 mm. The handle length conforms to the Swiss standard VSM and thus it is more user friendly than usual hexagonal wrenches. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°) Accessory Holder Included

Additional Products in this Category

Tech Support