(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Long Hex Wrench with Ball Set

Long Hex Wrench with Ball Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Long Hex Wrench with Ball Set
  • Volume Discount

A hex wrench with excellent durability thanks to high dimensional accuracy and tough special alloy.
[Features]
· Boasts an extremely high finishing dimensional accuracy of 1/100 mm.
· Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.
· Package included with CN series. DH series holder is a wide compact type.
· The wrench has a 5-digit production number that can be used to trace back to the manufacturing process at the raw material stage.
· Has extremely high hardness of HRC 59 and is made to be tough, providing excellent friction resistance and endurance and allowing high torque to be applied.
· With a precision ball point, screws on angled surfaces can be rotated. (Allows oblique angles of up to 30°)
[Applications]
· The edge is lightly corner-cut, allowing the wrench to be easily inserted into screw holes.

(i)Caution

  • Final tightening cannot be performed with the ball point part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212LDH-10
212LDH-10CN
212LH-5
212LH-5CN
212LH-6
212LH-6CN
212LH-8
212LH-8CN
212LH-10
212LH-10CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Package Set Content Accessory
1 Piece(s)Available

8 Days or more

1.5 ~ 10NA212L-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

8 Days or more

1.5 ~ 10Available212L-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

8 Days or more

1.5 ~ 5NA212L-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 5Available212L-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 6NA212L-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 6Available212L-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 8NA212L-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 8Available212L-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 10NA212L-1.5・2・2.5・3・4・5・6・8・10Holder Included
1 Piece(s)Available

12 Days or more

1.5 ~ 10Available212L-1.5・2・2.5・3・4・5・6・8・10Holder Included

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Set Product

Additional Products in this Category

Tech Support