(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Head Ball Hex Wrench

Short-Head Ball Hex Wrench
  • Volume Discount

A hex bar wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.
· Sizes are from 0.71 up to 22 mm.
· A tool suitable for the application can be selected from a wide range of products.

(i)Caution

  • Final tightening cannot be performed with the ball point part.

PDF

Part Number

Configured Part Number is shown.

2212-6

 
Part Number
2212-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 6
Single Item / Set Single Item Total Length (L Size)(mm) 100 Hex Neck Length (H Size) L-Model Only(mm) 13
Compatible Cap Screw M8 Compatible Setscrew M12-14

Please check the type/dimensions/specifications of the part 2212-6 in the Short-Head Ball Hex Wrench series.

Additional Products in this Category

Tech Support