(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Micro-Screwdriver

Hexagon Micro-Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Standards for Tip Shape : Hexagon
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
•Shaft thru : None
For complete product overview and details on Hexagon Micro-Screwdriver, see the sections below:

PDF

Part Number

Configured Part Number is shown.

118072

 
Part Number
118072
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Hexagon Shaft length L (mm) 60 Single Product/Set Classification Single Item
Shaft type Round Magnet NA Shaft through NA
Bolster NA Grip Type Rubber (Box/Hex/Ball-Point) Width Across Flats (mm) 3
Overall Length(mm) 157 Blade Tip Black Point Tip Trusco Code 412-0353
Features Wera's exclusive Hex-Plus surface contact structure allow long-life for screws avoiding damage to inner part of hexagonal head. Easy to hold and rotate ergonomic handle ensures perfect torque transmission. Mass(g) 20.0g

Please check the type/dimensions/specifications of the part 118072 in the Hexagon Micro-Screwdriver series.

Additional Products in this Category

Tech Support