(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Supports tamper-resistant hexalobular screws.
· Made from hardened chrome-vanadium steel.
· Comes with a hinged holder that is convenient for carrying and portable.
· The hardness is HRC 54.
· Matte chrome plating.
[Applications]
· For repair and assembly of precision instruments, cassettes, radios, plastic models, etc.
· Demonstrates excellent performance also as an automotive maintenance tool.
Part Number
Configured Part Number is shown.
TTW-9S
Type (Shape) | L Type Wrench | Tip shape / tamper-proof | T Type Tamper-Proof Type |
---|---|---|---|
Single Product/Set Classification | Set Product | Set Content | T8H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T50H |
Set Content(piece) | 9 | Trusco Code | 301-1364 |
Mass | 250 g/set | Material | Hardened chrome-vanadium steel |
Features | Supports tamper-resistant hexalobular screws. Open/close type holder is easily portable. | Accessory | Holder |
Surface Treatment | Mat Chrome Plating | Hardness | HRC54 |
Type (Shape) | L Type Wrench | Tip shape / tamper-proof | T Type Tamper-Proof Type | Single Product/Set Classification | Set Product |
---|---|---|---|---|---|
Set Content | T8H、T10H、T15H、T20H、T25H、T27H、T30H、T40H、T50H | Set Content(piece) | 9 | Trusco Code | 301-1364 |
Mass | 250 g/set | Material | Hardened chrome-vanadium steel | Features | Supports tamper-resistant hexalobular screws. Open/close type holder is easily portable. |
Accessory | Holder | Surface Treatment | Mat Chrome Plating | Hardness | HRC54 |
Please check the type/dimensions/specifications of the part TTW-9S in the Hexalobular Wrench (9 pcs Set) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy