(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Flex-Head, Combination Ratchet Type, Reversible, TGRW-R

Wrenches - Flex-Head, Combination Ratchet Type, Reversible, TGRW-R
  • Volume Discount

[Features]
· It can switch between forward and reverse by moving the switching claw left or right.
· Ratchet wrench handle bend angle is small at 15°, ideal for working in locations with height restrictions.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TGRW-07R
TGRW-10R
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

11 Days or more

12477.75.1415-975635 g/set
1 Piece(s)Available

11 Days or more

158108.25.8415-977256 g/set

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support