(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Flex-Head, Combination Type, TGRW-F

Wrenches - Flex-Head, Combination Type, TGRW-F
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· The angle of the head on the ratchet offset side can be set arbitrarily.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TGRW-08F
TGRW-10F
TGRW-12F
TGRW-13F
TGRW-17F
TGRW-19F
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

11 Days or more

136875.1415-994237g
1 Piece(s)Available

8 Days or more

160107.75.7415-995163g
1 Piece(s)Available

11 Days or more

174128.76.3415-996989g
1 Piece(s)Available

8 Days or more

180139.36.5415-9977108g
1 Piece(s)Available

8 Days or more

2331710.97.8415-9993214g
1 Piece(s)Available

8 Days or more

2501911.58.5416-0011269g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Single Item / Set Single Item

Additional Products in this Category

Tech Support