(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination Ratchet Type, Offset, Long, TGRW-L

Wrenches - Combination Ratchet Type, Offset, Long, TGRW-L
  • Volume Discount

[Features]
· There is no forward/reverse switching.
· As it is straight, it is ideal for work in narrow and deep places.
· Feed angle of 5° has been achieved.
· The finished surface is beautiful, pleasant to touch, and feels heavy.
· The surface has trivalent chrome plating.

Part Number

Configured Part Number is shown.

Part Number
TGRW-07L
TGRW-12L
TGRW-19L
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
Thick Wrench
(mm)
Trusco Code Mass
1 Piece(s)Available

8 Days or more

150775.1415-957836g
1 Piece(s)Available

9 Days or more

207128.76.4415-960882g
1 Piece(s)Available

11 Days or more

3051911.59.5415-9641260g

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item

Additional Products in this Category

Tech Support