(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· With a replacement socket, 1 piece supports 6 sizes.
· Suitable for mounting inner wire supporting fittings or various racks during electrical construction work.
· A combination of 13 and 17 mm frequently used sockets.
· A slide long socket.
· The 17 mm tool is dual-face machined to enter raceways.
· Suitable for work with facilities using water.
· With safety rope mounting holes.
[Applications]
· Suitable for mounting inner wire supporting fittings or various racks during electrical construction work.
· Suitable for work with facilities using water.
Part Number
Configured Part Number is shown.
TRW-WS2
Model | Multi-function wrench | Ratchet Mechanism | Available |
---|---|---|---|
Swing Head (Flex) | NA | Overall Length(mm) | 169 |
Two-sided Width Size(mm) | 8×10×12×14 / 13×17 | Single Item / Set | Set Product |
Set Content(Point) | 2 | Set Content | 8×10×12×14、13×17 |
Trusco Code | 344-8860 | Mass(g) | 290 |
Features | Comes with replacement socket, with one piece supporting 6 sizes. It is applicable to the support fitting for inner wires and mounting of various types of racks during electric construction work. It is a combination of 13/17 mm sockets that are frequently used. It is a long sliding socket. 2-surface machining at 17 mm with a raceway. It is suitable for work on plumbing equipment. It is a mounting hole for safety rope. | Material: Main body | Stainless steel (SUS 420J2) |
Model | Multi-function wrench | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 169 | Two-sided Width Size(mm) | 13×17 / 8×10×12×14 | Single Item / Set | Set Product |
Set Content(Point) | 2 | Set Content | 8×10×12×14、13×17 | Trusco Code | 344-8860 |
Mass(g) | 290 | Features | Comes with replacement socket, with one piece supporting 6 sizes. It is applicable to the support fitting for inner wires and mounting of various types of racks during electric construction work. It is a combination of 13/17 mm sockets that are frequently used. It is a long sliding socket. 2-surface machining at 17 mm with a raceway. It is suitable for work on plumbing equipment. It is a mounting hole for safety rope. | Material: Main body | Stainless steel (SUS 420J2) |
Please check the type/dimensions/specifications of the part TRW-WS2 in the "Double Slide Rack Wrench 2" (6 Sizes Supported) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy