(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultrathin Wrench

Ultrathin Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • SNT-2223
  • SNT-0550
  • Volume Discount

•Model : Double-ended Open-mouth Wrench
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10+ù12, 11+ù13, 14+ù17, 19+ù21, 22+ù23, 8+ù9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Ultrathin Wrench, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SNT-0550
SNT-0809
SNT-1113
SNT-1417
SNT-1921
SNT-2223
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Single Product/Set Classification Thickness
(mm)
Set Contents (Items) Set Contents (mm) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

-8×9 / 10×12 / 11×13 / 14×17 / 19×21Set Product-58×9、10×12、11×13、14×17、19×21116-1521290/1 Set
1 Piece(s)Available

8 Days or more

1068×9Single Item3.2--116-153920
1 Piece(s)Available

8 Days or more

13611×13Single Item4--116-155550
1 Piece(s)Available

8 Days or more

14814×17Single Item4--116-156360
1 Piece(s)Available

11 Days or more

19219×21Single Item4--116-1571100
1 Piece(s)Available

8 Days or more

20522×23Single Item4.5--116-1580110

Loading...

  1. 1

Basic Information

Type Double-ended wrench Ratchet mechanism NA Swivel (flex) NA

Additional Products in this Category

Tech Support