(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Double-Ended Offset Type, 45 Degree, OF

Wrenches - Double-Ended Offset Type, 45 Degree, OF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Box wrench at both ends is suitable for final tightening work.
[Applications]
· For tightening hex bolts and nuts

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OF1012
OF1922
OF2123
OF2427
OF3032
OF3235
OF3236
OF3641
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

19010×12376-617960
1 Piece(s)Available

8 Days or more

31419×22376-6268310
1 Piece(s)Available

7 Days or more

33321×23376-6284360
1 Piece(s)Available

8 Days or more

36624×27376-6322450
1 Piece(s)Available

8 Days or more

42830×32376-6357870
1 Piece(s)Available

8 Days or more

42832 x 35376-6365870
1 Piece(s)Available

8 Days or more

42832×36376-6373870
1 Piece(s)Available

8 Days or more

45536×41376-63901120

Loading...

  1. 1

Basic Information

Type Double-ended offset wrench Ratchet mechanism NA Swivel (flex) NA
Offset Angle(°) 45 Single Product/Set Classification Single Item

Additional Products in this Category

Tech Support