(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Drum (Shaft Diameter 3 mm) / Band【1-10 Pieces Per Package】

Drum (Shaft Diameter 3 mm) / Band
  • Volume Discount

[Features]
· Optimal for precise grinding such as deburring.
[Applications]
· Tools used: air micro grinder / electric drill.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP310B-60
GP310B-80
GP310B-100
GP310B-120
GP310B-150
GP310B-180
GP310B-240
GP310B-320
GP310B-400
GP310B-600
GP610B-40
GP610B-60
GP610B-80
GP610B-100
GP610B-120
GP610B-150
GP610B-180
GP610B-240
GP610B-320
GP610B-400
GP610B-600
GP820B-40
GP820B-60
GP820B-80
GP820B-100
GP820B-120
GP820B-150
GP820B-180
GP820B-240
GP820B-320
GP820B-400
GP820B-600
GPD-310
GPD-610
GPD-820
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Type Outer Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Details Type Internal Diameter
(mm)
Quantity/Pack
(piece)
Shaft length
(mm)
Trusco Code Mass
(g)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-60Band I.D (2 mm)210-116-33454/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-80Band I.D (2 mm)210-116-33534/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-100Band I.D (2 mm)210-116-33614/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-120Band I.D (2 mm)210-116-33704/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-150Band I.D (2 mm)210-116-33884/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-180Band I.D (2 mm)210-116-33964/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-240Band I.D (2 mm)210-116-34004/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-320Band I.D (2 mm)210-116-34184/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-400Band I.D (2 mm)210-116-34264/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-600Band I.D (2 mm)210-152-64644/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-40Band (I.D 6 mm)610-116-34346/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-60Band (I.D 6 mm)610-116-34426/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-80Band (I.D 6 mm)610-116-34516/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-100Band (I.D 6 mm)610-116-34696/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-120Band (I.D 6 mm)610-116-34776/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-150Band (I.D 6 mm)610-116-34856/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-180Band (I.D 6 mm)610-116-34936/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-240Band (I.D 6 mm)610-116-35076/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-320Band (I.D 6 mm)610-116-35156/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-400Band (I.D 6 mm)610-116-35236/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-10-600Band (I.D 6 mm)610-116-35316/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-40Band (I.D 8 mm)810-116-354012/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-60Band (I.D 8 mm)810-116-355812/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-80Band (I.D 8 mm)810-116-356612/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-100Band (I.D 8 mm)810-116-357412/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-120Band (I.D 8 mm)810-116-358212/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-150Band (I.D 8 mm)810-116-359112/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-180Band (I.D 8 mm)810-116-360412/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-240Band (I.D 8 mm)810-116-361212/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-320Band (I.D 8 mm)810-116-362112/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-400Band (I.D 8 mm)810-116-363912/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Band-20-600Band (I.D 8 mm)810-116-364712/pack
1 Piece(s)Available

8 Days or more

Drum2.1103-Drum--35116-44312
1 Piece(s)Available

9 Days or more

Drum6.1103-Drum--43116-44494
1 Piece(s)Available

8 Days or more

Band8.1203-Drum--35116-44574

Loading...

  1. 1

Basic Information

Application Polishing Max. Rotational Speed(rpm) 25000 Features Optimal for precise grinding such as deburring.
Tool Used Air Micro Grinder, Electric Drill.

Additional Products in this Category

Tech Support