(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Nylon Mini Wheel" (Soft Type / Shaft Diameter: 3 mm, with 1 Arbor)【25 Pieces Per Package】

"Nylon Mini Wheel" (Soft Type / Shaft Diameter: 3 mm, with 1 Arbor)
  • Volume Discount

[Features]
· Gentle type made from non-woven nylon fibers, suitable for gentle processing of finished products.
[Applications]
· Ideal for polishing narrow grooves, etc.
· Hairline work on small items, stainless steels and aluminum.
· For satin finishing prior to mirror finishing.
· Tools used: micro grinder, electric drill.

Part Number

Configured Part Number is shown.

Part Number
NM25-1000
NM25-150
NM25-1500
NM25-240
NM25-320
NM25-400
NM25-600
NM25-800
NM25-F
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Material Particle Size
(#)
Product granularity Color Trusco Code Mass
(g)

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1000-Orange233-044032/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-150-Black233-038540/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1500-Yellow233-045832/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-240-Purple233-039336/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-320-Brown233-040736/pack

25 Pieces Per Package

1 Pack(s)Available

11 Days or more

-400-Gray233-041536/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-600-Blue-green233-042334/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

-800-Navy Blue233-043132/pack

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

Felt-FeltWhite233-046648/pack

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 25
Width(mm) 5 Shaft Diameter(mm) 3 Max. Rotational Speed(rpm) 15000
Shaft length(mm) 45 Quantity/Pack 25 Wheels × 1 Shaft Features Soft type made from non-woven nylon fibers, suitable for soft processing of finished products.
Accessory Shaft φ3 mm with 1 arbor Tool Used Micro grinder and electric drill.

Additional Products in this Category

Tech Support