(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Flap Wheel with Diamond Shaft" (All-Diamond Type / Shaft Diameter: 6 mm)

"Flap Wheel with Diamond Shaft" (All-Diamond Type / Shaft Diameter: 6 mm)
  • Volume Discount

[Features]
· For glass, stone and non-ferrous metals. Precision finishing can be done with high polishing power.
· Electrodeposited genuine diamond sheet is used.
[Applications]
· For surface polishing of difficult-to-cut materials, polishing on the inner surface and curved surface.
· Tool used: straight grinder.

Part Number

Configured Part Number is shown.

Part Number
P-DF3010-6A-100
P-DF3010-6A-180
P-DF3010-6A-400
P-DF5020-6A-100
P-DF5020-6A-180
P-DF5020-6A-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter
(mm)
Width
(mm)
Particle Size
(#)
Number of blades
(sheet)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

301010038216-80738
1 Piece(s)Available

8 Days or more

301018040216-80818
1 Piece(s)Available

8 Days or more

301040043216-80908
1 Piece(s)Available

8 Days or more

502010055216-810350
1 Piece(s)Available

8 Days or more

502018060216-811145
1 Piece(s)Available

8 Days or more

502040066216-812043

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 15000 Shaft length(mm) 40 Features For nonferrous metals such as glass and stone. Precision finishing can be done with high polishing power. Electrodeposited genuine diamond sheet is used.
Tool Used Straight grinder.

Additional Products in this Category

Tech Support