(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BS Nejitaru Scolight Wheel (Hexagonal Shaft)

BS Nejitaru Scolight Wheel (Hexagonal Shaft)
  • Volume Discount

•Use: Polishing
•Model: Shaft Mounted Flap Wheel
•Width (mm): 25
•Shaft Diameter (mm): 6.3
•Shaft Length (mm): 40

Part Number

Configured Part Number is shown.

80505

Part Number
80505
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Diameter(mm) 50
Width(mm) 25 Shaft Diameter(mm) 6.3 Particle Size(#) 180
Shaft length(mm) 40 Max. Rotational Speed(min-1(r.p.m)) 3000 Number of Overlapping Sheets(sheet) Number of Non-woven Fabric (Pieces): 30
Trusco Code 410-3700 JAN Code 4951989805055 Material Alumina Abrasive Material
Mass(g) 54 Accessory Dedicated Hex Shaft 1 pc

Please check the type/dimensions/specifications of the part 80505 in the BS Nejitaru Scolight Wheel (Hexagonal Shaft) series.

Additional Products in this Category

Tech Support