(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

"GP Sander Felt" (Direct Screw-in Type / for Wiping)【5 Pieces Per Package】

"GP Sander Felt" (Direct Screw-in Type / for Wiping)
  • Volume Discount

[Features]
· A grease/oil abrasive is used according to the application to apply a mirror finish.
· With the 6 mm shaft adapter, it is possible to use with a straight grinder.
· Mounted by screwing directly onto the shaft of a disc grinder.
· The soft type is ideal for soft metal such as copper and aluminum.
· Direct screw-in type.
[Applications]
· This product is ideal for surface polishing and mirror finish.
· Tool used: disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GPSF10025H
GPSF10025S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Details Type Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Hard type114-6530520 g/box

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

Soft Type114-6548400 g/box

Loading...

  1. 1

Basic Information

Type Felt Disc Outer diameter Dimensions(mm) 100 Thickness(mm) 25
Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 7000 Pcs./Box. 5 (pcs.)
Features A grease/oil abrasive is used according to the application to apply mirror finish. With the 6 mm shaft adapter, it is possible to use with a straight grinder. Application This product is ideal for surface polishing and mirror finish. Maximum operating rotation speed 36.6m/s(2198m/min)

Additional Products in this Category

Tech Support