(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Even used as a single action sander, it has the beautiful finish of a double action sander and significantly reduces sheet metal work.
· The cushion body has special foam material and is evenly in contact with the polishing surface, allowing for feather touch grinding.
· The constant wearing away and regeneration of abrasive material and special foam material means that it won't get clogged.
· Granule degree #60 (Finished surfaces #180 to #240 equivalent).
· For medium polishing of urethane resin.
[Applications]
· Scratch removal of general metals, descaling, and finish polishing of stainless steel.
· Effective for paint removal.
Type | Rubber / Hard Urethane Disk | work material | general steel / Stainless Steel / Cast Iron / Copper Material / Aluminum | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Thickness(mm) | 8 | Particle Size(#) | 60 |
Max. Rotational Speed(rpm) | 5000 | Pcs./Box. | 5 (pcs.) | Trusco Code | 175-8560 |
Mass | 400 g/box | Features | Even used as a single action sander, it has the finish of a double action sander and possesses significant retracted plating. The cushion body has special foam material and is evenly in contact with the polishing surface, allowing for feather touch grinding. The constant wearing away and regeneration of abrasive material and special foam material means that it won't get clogged. Particle #60 (Equivalent to finished surfaces #180 to #240). For urethane resin medium finish polishing. | Application | For scratch removal of general metals, scale removal and finish polishing of stainless steel. It is effective in paint removal. |
Maximum operating rotation speed | 26.2m/s(1570m/min) | Accessory | With adapter for 15 mm hole (1 pc per box) |
Please check the type/dimensions/specifications of the part SP100C3 in the "Soft Power Disc" (Urethane Resin, for Semi-Finish Polishing) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy