(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The product is a sponge grindstone made of polyvinyl alcohol (PVA) that features superior elasticity and delivers beautiful finished surfaces with moderate elasticity.
· The GC (green carborundum) abrasive grain is used with resins that have been more carefully selected than conventional PVA.
· Stable polished surfaces can be derived with improved durability.
[Applications]
· Polishing of titanium, stone, glass; chamfering and deburring of resin.
Part Number |
---|
TSPA100-P-46 |
TSPA100-P-120 |
TSPA100-P-240 |
TSPA100-P-400 |
TSPA100-P-800 |
Loading...
Type | Rubber / Hard Urethane Disk | work material | Stone Material / Glass Material / Plastic | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
Inner Diameter Dimension(mm) | 16 | Thickness(mm) | 8 | Details Type | For non-metal |
Max. Rotational Speed(rpm) | 8500 | Pcs./Box. | 5 (pcs.) | Features | The product is a blue sponge grindstone made of polyvinyl alcohol (PVA) that features superior elasticity and delivers beautiful finished surfaces with moderate elasticity. Stable polished surfaces can be derived with improved durability. The GC (green carborundum) abrasive grain is used with resins that have been more carefully selected than conventional PVA. |
Application | Polishing of titanium, stone, glass; chamfering and deburring of resin. | Maximum operating rotation speed | 44.5m/s(2669m/min) | Accessory | With adapter for 15 mm hole (1 pc per box) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy