(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

"GP Nylon Mix Disc" (Direct Screw-in Type)【5 Pieces Per Package】 (Part Numbers)

"GP Nylon Mix Disc" (Direct Screw-in Type)
  • Volume Discount

[Features]
· Polishing nonwoven fabric and polishing cloth are mixed, in which the fiber plays the role of a cushion to prevent clogging. This also prevents the deep scratches that the paper type may produce and allows only the surface to be finished.
· Excellent polishing power. It has long life, flexibility and produces a rounded polished surface, making it ideal for finishing curved sections.
[Applications]
· Removal of oxidized layers or rust and surface roughening before painting or laminating.
· Cleaning before welding.
· For burn removal on stainless steel after welding.
· From rough to fine finishing for stainless steel, aluminum, etc.
· For polishing the wooden surface of wooden products, coating polishing or deburring.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GPNM-100AL-120
GPNM-100AL-240
GPNM-100AL-320
GPNM-100AL-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Number of non-woven fabric cloths (pieces) Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12055275-6129440 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

24055275-6137390 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

32059275-6145390 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

60059275-6153360 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum Outer diameter Dimensions(mm) 100
Thickness(mm) 15 Thread Diameter(mm) M10(P1.5) Max. Rotational Speed(rpm) 13000
Pcs./Box. 5 (pcs.) Features Polishing nonwoven fabric and polishing cloth are mixed, in which the fiber plays the role of a cushion to prevent clogging. This also prevents the deep scratches that the paper type may produce and allows only the surface to be finished. Excellent in abrasive strength. It has long life, flexibility and produces rounded polished surface, making it ideal for finishing curved sections. Application Roughening before lamination, painting, oxide film, or rust removal. Cleaning before welding. Descaling stainless steel, etc. after welding. From rough to detailed finish for stainless steel, aluminum, etc.
Maximum operating rotation speed 68m/s(4080m/min)

Additional Products in this Category

Tech Support