(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"New Nylon Disc" (High-Speed Rotation Type)【5 Pieces Per Package】

"New Nylon Disc" (High-Speed Rotation Type)
  • Volume Discount

[Features]
· Even without adjusting the rotation speed, there is no burning or clogging. (High Rotation Model)
· Uses nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust.
· It prevents over-grinding of non-abrasive materials.
[Applications]
· For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, mirror surface pretreatment, and paint removal.

Part Number

Configured Part Number is shown.

Part Number
TNND100-60
TNND100-120
TNND100-240
TNND100-320
TNND100-600
TNND125-60
TNND125-120
TNND125-240
TNND125-320
TNND125-600
TNND180-60
TNND180-120
TNND180-240
TNND180-320
TNND180-600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Details Type Max. Rotational Speed
(rpm)
Number of non-woven fabric cloths (pieces) Trusco Code Mass Maximum operating rotation speed Accessory

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

951660O.D. 95 mm1200027379-9760385 g/box59.7m/s(3580m/min)Only ø95 Comes with Adapter for 15 mm Hole (1 Piece per Box)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

9516120O.D. 95 mm1200028379-9778390 g/box59.7m/s(3580m/min)Only ø95 Comes with Adapter for 15 mm Hole (1 Piece per Box)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

9516240O.D. 95 mm1200028379-9786370 g/box59.7m/s(3580m/min)Only ø95 Comes with Adapter for 15 mm Hole (1 Piece per Box)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

9516320O.D. 95 mm1200029379-9794350 g/box59.7m/s(3580m/min)Only ø95 Comes with Adapter for 15 mm Hole (1 Piece per Box)

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

9516600O.D. 95 mm1200029379-9808330 g/box59.7m/s(3580m/min)Only ø95 Comes with Adapter for 15 mm Hole (1 Piece per Box)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1251660O.D. 125 mm900029379-9816628 g/box58.9m/(s 3533m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516120O.D. 125 mm900035379-9824550 g/box58.9m/(s 3533m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516240O.D. 125 mm900035379-9832608 g/box58.9m/(s 3533m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516320O.D. 125 mm900035379-9841608 g/box58.9m/(s 3533m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12516600O.D. 125 mm900036379-9859578 g/box58.9m/(s 3533m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802260O.D. 180 mm650045379-98671,370 g/box61.2m/(s 3674m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022120O.D. 180 mm650054379-98751,320 g/box61.2m/(s 3674m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022240O.D. 180 mm650054379-98831,290 g/box61.2m/(s 3674m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022320O.D. 180 mm650054379-98911,270 g/box61.2m/(s 3674m/min)-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022600O.D. 180 mm650058379-99051,230 g/box61.2m/(s 3674m/min)-

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Copper Material / Aluminum / Plastic Thickness(mm) 15
Pcs./Box. 5 (pcs.) Features Even without adjusting the rotation speed, there is no burning or clogging. (High Rotation Model) Owing to the use of nylon abrasives made by reinforcing tangled nylon fibers with abrasive dust, it prevents over-grinding of non-abrasive materials,. Application For removing burn of welding, sanding sealers at curved surfaces in woodworking, finishing before coating, satin finish, mirror surface pretreatment, and paint removal.

Additional Products in this Category

Tech Support