(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disc - TG Series【10 Pieces Per Package】 (Part Numbers)

Grinding Disc - TG Series
  • Volume Discount

[Features]
· A disc polishing agent with superior heat-resistance, using a vulcanized fiber circuit board.
· Uses silicon carbide abrasive grain.
· Attach to a disc grinder to conduct efficient rust removal, deburring, releasing coating film, grinding of stone materials etc. (Pneumatic/electric dual use)
· Use at a peripheral speed of 4,300 m/min.
[Applications]
· For removing welding beads: #14 - #24.
· Removal of rust on ship or car bodies: #24 - #60.
· Metal deburring: #40 - #80.
· For polishing stone materials (medium finish): #80 - #120.
· Rough removal of paint: #80 - #120.

Part Number

Configured Part Number is shown.

TG6-30

Part Number
TG6-30
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Stone Material / Plastic Outer diameter Dimensions(mm) 150
Inner Diameter Dimension(mm) 22.2 Particle Size(#) 30 Details Type 6 Type (O.D. 150 x hole diameter 22.2 mm)
Max. Rotational Speed(rpm) 9100 Pcs./Box. 10 (sheet) Trusco Code 256-7261
Mass 430 g/box Features A disc polishing agent with superior heat-resistance, using a vulcanized fiber circuit board. Uses silicon carbide abrasive grain. Attach to a disc grinder to conduct efficient rust removal, deburring, releasing coating film, grinding of stone materials etc. (Air/Mechanical Dual Purpose) Use at a circumference speed of 4,300 m/min. Application Removal of beads in welded areas: #14 - #24. Removal of rust on ship or car bodies: #24 - #60. Deburring metal material: #40 - #80. Polishing stone (semi finishing): #80 - #120. Rough removal of paint: #80 - #120.
Maximum operating rotation speed 71m/s(4300m/min) Compatible Model Mitachi MG-150X

Please check the type/dimensions/specifications of the part TG6-30 in the Grinding Disc - TG Series series.

Additional Products in this Category

Tech Support