(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GP Multi-Disc【5 Pieces Per Package】 (Part Numbers)

GP Multi-Disc
  • Volume Discount

[Features]
· The small pads are well cushioned, enabling high performance on uneven surfaces without deep scraping.
· Can be used until the end, making it friendly on the wallet.
· Can be used for polishing on side faces.
· With its soft touch, this product will not leave you tired.
· A professional polishing agent, hand planted and crimped one by one.
[Applications]
· For removing welding beads, removing painting, grinding before plating, and polishing stainless steel, alloy, wood, plastic, and others.
· Tool used: disc grinder.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GP100M-150
GP100M-180
GP100M-240
GP100M-320
GP100M-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

150156-9198510 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180156-9201500 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

240156-9210490 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

320156-9228475 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

400156-9236440 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material Stainless Steel / Alloy Steel / Cast Iron / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Alundum Max. Rotational Speed(rpm) 13600
Blade length(mm) 30 Number of blades(sheet) 5×18 Pcs./Box. 5 (sheet)
Features The small pads are well cushioned, enabling high performance on uneven surfaces without deep scraping. Can be used until the end, making it friendly on the wallet. Can be used for polishing on side faces. With its soft touch, this product will not leave you tired. A professional polishing agent, hand planted and crimped one by one. Application For removing welding beads, removing painting, grinding before plating, and polishing stainless steel, alloy, wood, plastic, and others. Maximum operating rotation speed 71.2m/s(4270m/min)

Additional Products in this Category

Tech Support