(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disks - GP Top Tokumaru, Conical, Alundum, GPK【5-10 Pieces Per Package】

Grinding Disks - GP Top Tokumaru, Conical, Alundum, GPK
  • Volume Discount

[Features]
· Tapered base board allows working on a flat surface without digging in, even if work angle is increased.
· Outer part and central part of abrasive wear simultaneously, so you can use up uniformly all the abrasive.
[Applications]
· For peeling black scale from metal, and removing beading on welding surfaces.
· For rust removal and grinding/polishing of various metals.

Part Number

Configured Part Number is shown.

Part Number
GPK10016-40
GPK10016-60
GPK10016-80
GPK10016-100
GPK10016-120
GPK18022-40
GPK18022-60
GPK18022-80
GPK18022-100
GPK18022-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)
Blade length
(mm)
Number of blades
(sheet)
Pcs./Box. Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100164013600167210 (sheet)287-9174793 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100166013600167210 (sheet)287-9182743 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100168013600168010 (sheet)287-9191683 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001610013600168010 (sheet)287-9204633 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1001612013600168010 (sheet)287-9212623 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1802240840020905 (sheet)287-92631,628 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022608400201205 (sheet)287-92711,378 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

18022808400201205 (sheet)287-92801,328 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180221008400201205 (sheet)287-92981,278 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180221208400201205 (sheet)287-93011,178 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum Details Type Alundum (For General Metals)
Features Tapered base board allows plain polishing even when increasing work angle. Outer part and central part of abrasive wear simultaneously, so you can use up uniformly all the abrasive. Application For peeling black scale from metal, and removing beading on welding surface. Rust-removal and grinding and polishing of various kinds of metal. Maximum operating rotation speed GPK10016:71.1m/s(4270m/min)GPK18022:79.1m/s(4748m/min)
Operating Angle 15~25° Accessory With adapter for 15 mm hole (10 pcs per box) (GPK10016 only)

Additional Products in this Category

Tech Support