(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Grinding Disk - Tokumaru Alpha GP-100TMAR【10 Pieces Per Package】

Grinding Disk - Tokumaru Alpha GP-100TMAR
  • Volume Discount

[Features]
· This product is appropriate for a wide range of uses, and is quiet when polishing and with less vibrations compared to flexible grindstone or offset grindstone.
· Uses China-made paper.
[Applications]
· Grinding and polishing of steel, welding bead removal, rust removal, peeling of paint, polishing of woodwork.
· Tool used: dedicated electric disc grinder.

Part Number

Configured Part Number is shown.

Part Number
GP-100TMAR-60
GP-100TMAR-80
GP-100TMAR-100
GP-100TMAR-120
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

60229-5270685 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80229-5288665 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

100229-5296625 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

120229-5300600 g/box

Loading...

  1. 1

Basic Information

Type Multi-blade disc work material general steel / Stainless Steel / Alloy Steel / Cast Iron / Plastic Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 15 Details Type Alundum (For General Metals) Max. Rotational Speed(rpm) 13600
Blade length(mm) 15 Number of blades(sheet) 72 Pcs./Box. 10 (sheet)
Features This product is appropriate for a wide range of uses, and is quiet when polishing and with less vibrations compared to flexible grindstone or offset grindstone. Uses China-made paper. Application Grinding and polishing of steel, welding bead removal, rust removal, peeling of paint, polishing of woodwork. Maximum operating rotation speed 71.2m/s(4270m/min)
Grinding Angle 15~30°

Additional Products in this Category

Tech Support