(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-NPT

Round Threading Dies - High Speed Steel, Taper Thread, TPD-H-NPT
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe taper
· Coating: Non-Coated
· Tool material: HSS

PDF

Part Number

Configured Part Number is shown.

Part Number
TPD-H-38X1/4-18NPT
TPD-H-38X1/8-27NPT
TPD-H-38X3/8-18NPT
TPD-H-50X1/2-14NPT
TPD-H-50X1/4-18NPT
TPD-H-50X3/4-14NPT
TPD-H-50X3/8-18NPT
TPD-H-63X1-11-1/2NPT
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

NPT1/4183843873
1 Piece(s)Available

8 Days or more

NPT1/8273843872
1 Piece(s)Available

8 Days or more

NPT3/8183843874
1 Piece(s)Available

8 Days or more

NPT1/2145043881
1 Piece(s)Available

8 Days or more

NPT1/4185043879
1 Piece(s)Available

8 Days or more

NPT3/4145043882
1 Piece(s)Available

8 Days or more

NPT3/8185043880
1 Piece(s)Available

8 Days or more

NPT111.56343893
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Taper for Pipe Tool Material Type High-speed steel Tap Type Die
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Tech Support