(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS

Round Threading Dies - Alloy High Speed Steel, Parallel Thread, SPD-S-PS
  • Volume Discount

[Specifications]
· Shape: Die
· Screw type: pipe parallel
· Coating: Non-Coated
· Tool material: Alloy HSS

PDF

Part Number

Configured Part Number is shown.

Part Number
SPD-S-38XPS1/4-19
SPD-S-38XPS1/8-28
SPD-S-38XPS3/8-19
SPD-S-50XPS1/2-14
SPD-S-50XPS1/4-19
SPD-S-50XPS1/8-28
SPD-S-50XPS3/4-14
SPD-S-50XPS3/8-19
SPD-S-50XPS5/8-14
SPD-S-57XPS3/4-14
SPD-S-63XPS1-1/4-11
SPD-S-63XPS1-1/8-11
SPD-S-63XPS1-11
SPD-S-63XPS3/4-14
SPD-S-63XPS7/8-14
SPD-S-75XPS1-1/2-11
SPD-S-75XPS1-1/4-11
SPD-S-75XPS1-11
SPD-S-100XPS1-3/4-11
SPD-S-100XPS2-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

R1/4193847672
1 Piece(s)Available

8 Days or more

R1/8283847671
1 Piece(s)Available

8 Days or more

R3/8193847673
1 Piece(s)Available

8 Days or more

R1/2145047684
1 Piece(s)Available

8 Days or more

R1/4195047682
1 Piece(s)Available

8 Days or more

R1/8285047681
1 Piece(s)Available

8 Days or more

R3/4145047686
1 Piece(s)Available

8 Days or more

R3/8195047683
1 Piece(s)Available

8 Days or more

R5/8145047685
1 Piece(s)Available

8 Days or more

R3/4145747691
1 Piece(s)Available

8 Days or more

R1"1/4116347705
1 Piece(s)Available

8 Days or more

R1"1/8116347704
1 Piece(s)Available

8 Days or more

R1116347703
1 Piece(s)Available

8 Days or more

R3/4146347701
1 Piece(s)Available

8 Days or more

R7/8146347702
1 Piece(s)Available

8 Days or more

R1"1/2117547715
1 Piece(s)Available

8 Days or more

R1"1/4117547713
1 Piece(s)Available

8 Days or more

R1117547711
1 Piece(s)Available

8 Days or more

R1"3/41110047721
1 Piece(s)Available

8 Days or more

R21110047722
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Tool No.

Loading...

  1. 1

Basic Information

Screw Types Parallel for Pipes Tool Material Type Alloy HSS Tap Type Die
Coating Y/N NA Coating Type Non-Coated Screw Left and Right Right Screw

Additional Products in this Category

Tech Support