(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auto Taper TCE-700 (Part Numbers)

Part Number

Configured Part Number is shown.

TCE-700

Part Number
TCE-700
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 unit

Loading...

  1. 1

Basic Information

Product Type Fixture Color Blue Type Width(mm) 137
Depth(mm) 249 Height(mm) 156 Color Details Blue
Trusco Code 289-9655 Mass(g) 2600 Width of tape for use(mm) 7~50
Maximum Data, Outer Diameter(mm) 180 Features Equipped with a "safe guard" function to stop the cutter upon detection of foreign bodies such as fingers. The tape cutting and feeding can be performed simultaneously in units of 1 mm. The connector cord of the auto-feed cutter is neat and tidy so it does not obstruct the tape that has been fed out. Specifications 3-digit LED dimension display with auto-feed function
Tape length range 30~999mm Power Supply AC100V Power Consumption(W) 18
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TCE-700 in the Auto Taper TCE-700 series.

Additional Products in this Category

Tech Support