(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Line Tape E Series E-A

Line Tape E Series E-A

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

50A-Y

Part Number
50A-Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 Roll

Loading...

  1. 1

Basic Information

Product Type Adhesive Tape Color Yellows Width(mm) 50
Length(m) 50 Thickness(mm) 0.16 Color Details Yellow
Tensile Strength 100N/20mm Trusco Code 125-0507 Mass(g) 750
Stretch 1400% Base Materials Polyolefin Adhesive Rubber-Based Non-Solvent
Cutting Method Cutter Required Release-Paper Available Adhesive Strength (stainless steel plate, 180 degree peel)(N/20mm) 24
Amount Of Content 1 Roll

Please check the type/dimensions/specifications of the part 50A-Y in the Line Tape E Series E-A series.

Additional Products in this Category

Tech Support