(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shape Ball End Hex Key - 2.5mm to 8mm, 620 Series

T-Shape Ball End Hex Key - 2.5mm to 8mm, 620 Series

Move the mouse over the image to zoom

  • Volume Discount

•Model: T Shape
•Tip Model: Ball Point
•Set/Single Item: Single Item
•Hardness: HRC59±1
•Feature: The ball point part is hard to break due to the stress dispersion patented manufacturing, enabling tightening with a strong torque.

Part Number

Configured Part Number is shown.

620-50

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ModelT TypeTip ModelBallpoint
Two-sided Width Size(mm)5Single Item / SetSingle Item
Total Length (L Size)(mm)240Shaft length(mm)60
Overall Width(mm)100Trusco Code212-2413
Mass(g)150FeaturesThe ball point part is hard to break due to the stress dispersion patented manufacturing, enabling tightening with a strong torque.
HardnessHRC59±1 - -
Part Number
620-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Model T Type Tip Model Ballpoint Two-sided Width Size(mm) 5
Single Item / Set Single Item Total Length (L Size)(mm) 240 Shaft length(mm) 60
Overall Width(mm) 100 Trusco Code 212-2413 Mass(g) 150
Features The ball point part is hard to break due to the stress dispersion patented manufacturing, enabling tightening with a strong torque. Hardness HRC59±1

Please check the type/dimensions/specifications of the part 620-50 in the T-Shape Ball End Hex Key - 2.5mm to 8mm, 620 Series series.

Additional Products in this Category

Tech Support