(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is considered to fit the corners of the bottom of the hex socket for closer contact.
· The hardness is HRC 54-59.
· Made from chrome vanadium steel.
Part Number
Configured Part Number is shown.
GXB-8S
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(mm) | 1.5 ~ 8 | Single Product/Set Classification | Set Product |
Set Content(mm) | 1.5、2、2.5、3、4、5、6、8 | Set Content(piece) | 8 |
Mass(g/Set) | 140 | Trusco Code | 125-2372 |
Features | Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Hardness is HRC54-61. Material is chrome-vanadium steel. | Accessory | Holder |
Material | Chrome Vanadium Steel | Hardness | HRC54~59 |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(mm) | 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Set Content(mm) | 1.5、2、2.5、3、4、5、6、8 | Set Content(piece) | 8 |
Mass(g/Set) | 140 | Trusco Code | 125-2372 | Features | Each surface of the edge of the Allen wrench tip is evenly chamfered. Insertion into hex sockets has become easier than ever, and in addition, the chamfered angle is designed to fit the corners of the bottom of the hex socket for closer contact. Hardness is HRC54-61. Material is chrome-vanadium steel. |
Accessory | Holder | Material | Chrome Vanadium Steel | Hardness | HRC54~59 |
Please check the type/dimensions/specifications of the part GXB-8S in the Ballpoint Hexagonal Bar Wrench series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy