(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

L Type Hollow Wrench - Ball Point - Stubby Long (Short Neck)

L Type Hollow Wrench - Ball Point - Stubby Long (Short Neck)

Click this image to zoom it.

Move the mouse over the image to zoom

  • HBL900S
  • HBL100S
  • Volume Discount

[Features]
· Short underneck for ease of use in narrow places.
· The ball point section is given high-precision broaching with the maximum inclination angle of 30°.

Part Number

Configured Part Number is shown.

Part Number
HBL60S
HBL80S
HBL120S
HBL900S
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Hex bar wrench underneck length L-shape only
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g)
Accessory
1 Piece(s)Available

8 Days or more

6Single Item1799.5--411-432945.0g-
1 Piece(s)Available

8 Days or more

8Single Item19912--411-434590.0g-
1 Piece(s)Available

8 Days or more

12Single Item25018--411-4132245.0g-
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109288-1357372 g/setHolder

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Features It has a short underneck, making it easy to use in narrow places. The ball point section is given high-precision broaching with the maximum inclination angle of 30°.

Additional Products in this Category

Tech Support