(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Grindstone with 3 mm Rubber Shank【10 Pieces Per Package】

Mounted Points - Grindstone with 3 mm Rubber Shank
  • Volume Discount

[Features]
· Good finish and luster are acquired.
· Natural rubber and polycrystalline fragmented abrasive grains are sintered, and excellent grinding force and abrasive grains are provided.
[Applications]
· Ideal for polishing general steel materials (S45C, S55C), steel (SCM type, SUS type), aluminums and coppers.
· Ideal for polishing of molds (plastics, press, rubber, aluminum, etc.).
· Also ideal for deburring while drilling.
· Tool used: micro grinder.

Part Number

Configured Part Number is shown.

Part Number
CH804C
CH806C
CH808C
CH810C
KI2204F
KI2206F
KI2208F
KI2210F
MI1204M
MI1206M
MI1208M
MI1210M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Details Type Width
(mm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

804#80 Series, Color: Brown13176-1790290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

806#80 Series, Color: Brown15176-1803370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

808#80 Series, Color: Brown20176-1811490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

8010#80 Series, Color: Brown20176-1820630 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2204#220 Series, Color: Yellow13176-1871290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2206#220 Series, Color: Yellow15176-1889370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2208#220 Series, Color: Yellow20176-1897490 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

22010#220 Series, Color: Yellow20176-1901630 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1204#120 Series, Color: Green13176-1838290 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1206#120 Series, Color: Green15176-1846370 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1208#120 Series, Color: Green20176-1854490 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

12010#120 Series, Color: Green20176-1862630 g/pack

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) 3 Shaft length(mm) 30
Quantity/Pack(piece) 10 Max. Rotational Speed(rpm) 30000 Features Good finish and luster are acquired. Synthetic rubber and polycrystalline fragmented abrasive grains are sintered, and excellent grinding force and abrasive grains are provided.
Application Ideal for polishing general steel materials (S45C, S55C), steel (SCM type, SUS type), aluminums and coppers. Ideal for polishing molds (plastic, press, rubber, aluminum, etc.). Ideal for deburring in drilling.

Additional Products in this Category

Tech Support