(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Blue Grindstone, A Abrasive Grain, 3 mm Shank【10 Pieces Per Package】

Mounted Points - Blue Grindstone, A Abrasive Grain, 3 mm Shank
  • Volume Discount

[Features]
· It is for raw materials in general steel, castings and carbon steel.
· It is a grindstone with shaft, made of A (alundum) abrasive material with high toughness. It can be used widely in general grinding.
[Applications]
· High Hardness A (Blue) Grindstone With Shaft. Optimal: Castings, general steel materials, low-carbon steel, and carbon steel (raw steel). Suitable: Ductile, malleable, meehanite, and carbon tool steel (SK).

Part Number

Configured Part Number is shown.

Part Number
MA-021P
MA-141P
MA-201P
MA-261P
MA-380P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Width
(mm)
Shape Max. Rotational Speed
(rpm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80313Cylinder105000272-357320 g/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60613Cylinder72000272-356530 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60813Cylinder62400272-360340 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601013Cylinder45600272-358150 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601325Umbrella32000272-359070 g/pack

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3 Shaft length(mm) 30
Quantity/Pack(piece) 10 Features It is for raw materials in general steel, castings and carbon steel. It is a toothed whetstone made of A (alundum) abrasive material with high toughness. It can be used widely in general grinding. Application High Hardness A (Blue) Grindstone With Shaft.
Optimum Material Castings, general steel materials and carbon steel (raw steel). Applicable Materials Ductile, Malleable, Meehanite, Carbon Tool Steel (SK).

Additional Products in this Category

Tech Support