(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Red Grindstone, WA Abrasive Grain, 6 mm Shank【5-10 Pieces Per Package】

Mounted Points - Red Grindstone, WA Abrasive Grain, 6 mm Shank
  • Volume Discount

[Features]
· For hardened steel and heat-treated materials.
· This grindstone with shaft made from WA abrasive material with high hardness and somewhat lower toughness can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also widely adaptable for general steel materials, casting, etc.
[Applications]
· Tools used: micro grinder, electric drill.
· High Hardness WA (Red) Grindstone With Shaft. Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MO-143P
MO-263P
MO-301P
MO-341P
MO-381P
MO-403P
MO-460P
MO-461P
MO-501P
MO-521P
MO-540P
MO-580P
MO-581P
MO-582P
MO-681P
MO-721P
MO-740P
MO-744P
MO-770P
MO-781P
MO-800P
MO-801P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grindstone section external diameter
(mm)
Shaft length
(mm)
Width
(mm)
Shape Quantity/Pack
(piece)
Max. Rotational Speed
(rpm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

63813Cylinder10102000126-649790 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103813Cylinder1081000126-6527110 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103619Cylinder1068000126-6535120 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

133616Cylinder1069600126-6560150 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

133625Cylinder1059000126-6586180 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

163616Cylinder1055200126-6594180 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

163832Tongari547000126-6608105 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

163632Cylinder533600126-6616135 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193819Cylinder542400126-6624125 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193825Cylinder534400126-6632150 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193828Umbrella544800126-6641105 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193638Umbrella535800126-6659115 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193638Cylinder525600126-6667190 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

193638Bullet Nose525600126-6675170 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

253825Cylinder525600126-6691200 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

253638Cylinder519200126-6705290 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

253650Umbrella519000126-6713220 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

253650Bullet Nose513600126-6721310 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

32368Abacus529800126-6730115 g/pack

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

323810Flat529800126-6748150 g/pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

323632Umbrella525400126-6756210 g/Pack

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

323632Cylinder519600126-6764370 g/pack

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 6
Features This is for hardened steel, heat-treated materials. This rotary grindstone made from a WA abrasive material with high hardness and slightly low toughness can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also more widely adaptable for general steel materials, casting, etc. Application High Hardness WA (Red) Grindstone With Shaft. Tool Used Micro grinder and electric drill.
Optimum Material Carbon steel (forged), general purpose steel material, forged steel, forged products. Applicable Materials Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH) and stainless steel (SUS).

Additional Products in this Category

Tech Support