(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Red Grindstone, WA Abrasive Grain, 3 mm Shank【10 Pieces Per Package】

Mounted Points - Red Grindstone, WA Abrasive Grain, 3 mm Shank
  • Volume Discount

[Features]
· For hardened steel and heat-treated materials.
· This grindstone with shaft made from WA abrasive material with high hardness and somewhat lower toughness can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also widely adaptable for general steel materials, casting, etc.
[Applications]
· Tools used: micro grinder, electric drill.
· High Hardness WA (Red) Grindstone With Shaft. Optimal: Carbon steel (forged), general purpose steel, forged steel, and forged products. Suitable: Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH), and stainless steel (SUS).

Part Number

Configured Part Number is shown.

Part Number
MO-001P
MO-021P
MO-041P
MO-061P
MO-081P
MO-101P
MO-121P
MO-141P
MO-201P
MO-261P
MO-321P
MO-340P
MO-380P
MO-641P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Grindstone section external diameter
(mm)
Width
(mm)
Shape Max. Rotational Speed
(rpm)
Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80310Cylinder105000126-641120 g/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80313Cylinder105000126-642020 g/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80410Cylinder105000126-643820 g/Pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

80413Cylinder105000126-644630 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

60510Cylinder88000126-645430 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60513Cylinder88000126-646230 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60610Cylinder88000126-647130 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60613Cylinder72000126-648930 g/pack

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

60813Cylinder62400126-650140 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601013Cylinder45600126-651950 g/pack

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

601313Cylinder36000126-654370 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601316Triangle42000126-655140 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

601325Umbrella32000126-657870 g/pack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

60253Flat36800126-668370 g/pack

Loading...

  1. 1

Basic Information

Type Grindstone Shaft Diameter(mm) 3 Shaft length(mm) 30
Quantity/Pack(piece) 10 Features This is for hardened steel, heat-treated materials. This rotary grindstone made from a WA abrasive material with high hardness and slightly low toughness can grind, without clogging, hardened items made of carbon steel, tool steel, etc. It is also more widely adaptable for general steel materials, casting, etc. Application High Hardness WA (Red) Grindstone With Shaft.
Tool Used Micro grinder and electric drill. Optimum Material Carbon steel (forged), general purpose steel material, forged steel, forged products. Applicable Materials Carbon tool steel (SK), alloy tool steel (SKD, SKS), high-speed steel (SKH) and stainless steel (SUS).

Additional Products in this Category

Tech Support