(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounted Points - Cylinder Bit, High Precision【10 Pieces Per Package】

Mounted Points - Cylinder Bit, High Precision
  • Volume Discount

[Features]
· A high grade precision grindstone (PA/W) for high speed grinding.
· It is well suited for precision grinding of all types of hardened alloy steels and tool steels.
· Ideal for precision grinding of molds and jig tools.
· A grindstone bonding degree of Q is maintained and a good finish surface can be obtained.
[Applications]
· Precision cutting of hardened products with alloy steel and tool steel.
· For grinding jig tools and molds.

Part Number

Configured Part Number is shown.

Part Number
42611
42612
42613
42614
42615
42616
42617
42618
42619
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Grit Size
(#)
Grinding Wheel Outer Diameter
(mm)
Shaft length
(mm)
Width
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g/box)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

3201507105000297-455043.9

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

3201.5507105000297-456844.4

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

2202406105000297-457628.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1203406105000297-458434.4

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1204406105000297-459235.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1205401070000297-460638.9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1206401070000297-461442.1

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1208401370000297-462249.3

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10010401350000297-463176.2

Loading...

  1. 1

Basic Information

Model Grindstone Shaft Diameter(mm) 3 Shape Cylinder
Pcs./Box.(piece) 10 Features It is a high-grade precision grindstone for polishing (PA/W). It is appropriate for the precision polishing of various quenched alloy steel and tool sets. Ideal for the precision polishing of molding and tools. The degree of grindstone bonding maintains the Q, and obtains an excellent finished surface. Application It is precision cutting of quenched products utilizing alloy steel and steel tools. It is for the grinding of tools and molds.

Additional Products in this Category

Tech Support