(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· General purpose product for polishing.
· Gives an impression of light work.
· Ideal for grinding and polishing that requires flexibility.
· Standard unit price per 1 pc: \173 (\165)
· A classic flexible grindstone product.
· A beautiful surface finish can be achieved.
[Applications]
· Polishing of general steel and cast iron.
Part Number |
---|
TMT1002-AC46 |
TMT1002-AC60 |
TMT1002-AC80 |
TMT1002-AC100 |
TMT1002-AC120 |
Loading...
Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 | Thickness(mm) | 2 |
---|---|---|---|---|---|
work material | general steel / Cast Iron | abrasive grain | AC Abrasive Grain | Max. Rotational Speed(rpm) | 13700 |
Pcs./Box.(sheet) | 20 | Features | It is a general purpose product for polishing. It provides nimble operability. It is ideal for grinding and polishing that requires flexibility. | Application | Polishing of general steel and cast iron. |
Maximum operating rotation speed | 72m/s(4300m/min) | Tool Used | ø100 disc grinder (grindstone mounted, can be mounted on all ø15 models) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy