(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Economy type for grinding.
· It is a two-tone grindstone of black and brown.
· A general-purpose grindstone which achieves excellent sharpness and workability.
[Applications]
· Grinding of general steel and stainless steel.
Part Number |
---|
TMA1006-24 |
TMA1006-36 |
Loading...
Outer diameter Dimensions(mm) | 100 | Inner Diameter Dimension(mm) | 15 | Thickness(mm) | 6 |
---|---|---|---|---|---|
work material | general steel / Stainless Steel | abrasive grain | AWA Abrasive Grain | Hardness | M |
Max. Rotational Speed(rpm) | 13700 | Pcs./Box.(sheet) | 25 | Mass(g/box) | 2580 |
Features | Economy type for grinding. It is a two-tone grindstone of black and brown. It is a general-purpose grindstone that's achieved excellent sharpness and workability. | Application | Grinding of general steel and stainless steel. | Maximum operating rotation speed | 72m/s(4300m/min) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy