(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Scale Dial Indicator, High Precision

Dial Gauge - Scale Dial Indicator, High Precision
  • Volume Discount

[Features]
· High-precision dial gauge that can be read in units of 0.1 mm.
[Applications]
· For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
· Used for rough dimension measurement of woodwork and rubber material and judgment of deviation in dimensions.

Part Number

Configured Part Number is shown.

Part Number
TM-91
TM-91F
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

Back Cover with Lug Type336-6235140
1 Piece(s)Available

8 Days or more

Flat back lid type296-0524135
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Maximum Measurement Length (Range Selection)(mm) 6~20
Scale interval minimal display(mm) 0.1 Scale type Continuous Scale Measuring Range(mm) 0–10
Mounting shaft diameter(mm) 8 Measured force(N) 1.4 or Less Scale specification ±0-5-10
Minimum Display(mm) 0.1 Features High-precision dial gauge that can be read in units of 0.1 mm. Application For use in areas with limited space, such as sizing of machinery and assembly into dedicated machines.
Dial diameter(mm) 55

Additional Products in this Category

Tech Support