(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Gauge - Durometer, Dial Display, For Rubber/Plastic

Dial Gauge - Durometer, Dial Display, For Rubber/Plastic
  • Volume Discount

•Use: Standard Type
•Display Method: Dial
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
•Scale Model: Barrel scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ADM-A
ADM-D
ADM-E
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Hardness Range Accessory Mass
(g)
Articles to be Measured Applicable Test Piece Thickness
1 Piece(s)Available

8 Days or more

A20~A90Block for checking wear160General rubber / Soft plastic / Tires / Medium hardness elastomer6.0 mm or More
1 Piece(s)Available

9 Days or more

Over A90Block for checking wear160Hard Rubber / Plastic / Ebonite / Superhard Elastomer6.0 mm or More
1 Piece(s)Available

8 Days or more

Less Than A20-170Soft Rubber / Eraser / Film Roll / Reduced Hardness Elastomer10.0 mm or More

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale type Continuous Scale
Waterproof Function NA Output terminal for measuring data: with or without NA Accuracy ±1 scale
Material Body: Aluminum / Pushing Needle: HM35 (SKH55) Features JIS K6253, ISO 7619 (E) Compliant

Additional Products in this Category

Tech Support