(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dies Handle

Dies Handle
  • On Sale Till 07/03/2025
  • Volume Discount

[Features]
· A straight-line round handle for round die.
[Applications]
· A stand for dies.

Part Number

Configured Part Number is shown.

DH-100

Part Number
DH-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

work material Zinc Alloy Casting (ZDC) Tap Type Die Overall Length L(mm) 890
Trusco Code 253-7826 Mass(g) 5000 Application Stand for Die
Material Zinc die cast (ZDC-2) Applicable Die Outer Diameter Dimensions 100

Please check the type/dimensions/specifications of the part DH-100 in the Dies Handle series.

Additional Products in this Category

Tech Support