(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tap Wrenches - Steel, Holder, Ratchet Type

Tap Wrenches - Steel, Holder, Ratchet Type
  • Volume Discount

[Features]
· Ratchet type with excellent workability.
· Forward/reverse rotation can be switched for efficient threading.
[Applications]
· For tap threading.

Part Number

Configured Part Number is shown.

TTR-10

Part Number
TTR-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal M3~10 Tap Type Tap wrench Overall Length L(mm) 85
Trusco Code 126-4371 Mass(g) 190 Application For tap threading
Material Steel

Please check the type/dimensions/specifications of the part TTR-10 in the Tap Wrenches - Steel, Holder, Ratchet Type series.

Additional Products in this Category

Tech Support