(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Bit for Solid Sumiboron (Dimple Lock Type), XCLN Type (Part Numbers)

SEC-Bit for Solid Sumiboron (Dimple Lock Type), XCLN Type
  • Volume Discount

Dimple lock type. For Outer Diameter and End Face Cutting

PDF

Part Number

Configured Part Number is shown.

XCLNR252543

 
Part Number
XCLNR252543
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Outer Diameter / End Face Selfishly Right-hand
Applicable Tip Clearance Angle Type Negative Shank height h(mm) 25 Shank width b(mm) 25
Dimension L1(mm) 150 Dimension F(mm) 150 Dimension H1(mm) 25
Dimension l2(mm) 33 Supported chips CNGX1204○○

Additional Products in this Category

Tech Support